IESNA:LM-63-2002
[TEST]P953307
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38258
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4488.9 5620.4 6643.4 7435.3 8081.1 8446.5 8618.3 8679.5 8989.6 9653.1
10749.2 12133.5 13496.2 14584.3 15536.2 16405.1 16954.2 17094.4 16756.7 15901.6
14175.5 11191.5 9238.4 7737.5 6128 4311.1 2833.9 1986.7 1550.3 1339
1214.5 1021 865 300.2 146.1 23.7 0
4488.9 5659.9 6692.8 7498.5 8091 8491.9 8697.3 8754.5 9011.3 9609.7
10622.8 11979.5 13316.5 14442.1 15403.9 16272.8 16924.5 17159.5 16944.3 16219.5
14777.9 12021 9611.6 8071.2 6481.5 4700.2 3090.7 2085.4 1599.6 1386.4
1226.4 1036.8 872.9 371.3 156 29.6 0
4488.9 5610.6 6623.7 7437.3 8071.2 8531.4 8786.1 8894.8 9096.2 9633.4
10496.4 11701 12984.7 14116.3 15030.6 15761.3 16446.6 16780.4 16695.4 16116.8
14957.6 13063.7 10413.4 8565 6987 5261 3513.3 2334.3 1726 1433.7
1265.9 1102 944 720.8 367.3 43.4 0
4488.9 5610.6 6594.1 7405.7 8083.1 8602.5 8950.1 9131.7 9321.3 9736
10377.9 11312 12421.9 13486.3 14343.4 15046.4 15636.9 16114.8 16243.2 16053.6
15356.5 14063 12246.1 10095.5 8071.2 6272.1 4386.2 2808.2 1915.6 1457.4
1258 1092.1 932.1 742.5 521.4 203.4 0
4488.9 5444.7 6398.5 7231.9 7946.8 8578.8 9082.4 9416.1 9629.4 9957.2
10490.4 11175.7 12062.4 12964.9 13776.6 14475.7 15044.5 15550 15909.5 16006.2
15814.7 15226.2 14084.7 12358.7 10342.3 8282.6 6171.4 4068.2 2555.5 1714.2
1307.4 1161.2 1009.2 770.2 519.4 161.9 0
4488.9 5357.8 6218.8 7030.5 7780.9 8476.1 9108 9607.7 9947.4 10265.3
10664.2 11236.9 11900.5 12688.5 13482.4 14272.3 14943.7 15469.1 15866 16193.8
16448.6 16363.7 16006.2 15194.6 13792.4 11975.5 9639.3 7391.9 4970.7 3068.9
1990.7 1360.7 985.5 596.4 300.2 79 0
4488.9 5191.9 5940.4 6704.6 7447.2 8175.9 8879 9505 10024.4 10441.1
10863.7 11325.8 11833.3 12465.3 13190.1 14011.6 14856.9 15672.5 16395.3 17031.2
17609.8 18245.7 18532.1 18709.8 18670.3 17864.6 16326.2 13875.4 10632.6 7202.3
4157.1 2158.5 1102 635.9 310.1 106.6 0
4488.9 5065.5 5665.9 6321.5 7000.9 7642.7 8331.9 9001.4 9645.2 10214
10782.7 11310 11787.9 12303.4 12844.5 13425.1 14098.5 14860.8 15694.2 16578.9
17544.6 18931 20050.7 20734 21512.1 22075 22148 21391.7 19424.7 16241.2
11833.3 7636.8 3892.4 1587.8 566.8 110.6 0
4488.9 4838.4 5261 5750.8 6287.9 6856.7 7435.3 8008 8574.8 9157.4
9767.6 10332.5 10946.6 11588.5 12256 12925.4 13668 14501.4 15423.6 16468.3
17688.8 19539.2 21375.9 22633.8 24239.4 26129.3 28151.6 29500.4 29212.1 26496.7
20905.8 13553.4 5748.8 1755.6 553 114.5 0
4488.9 4798.9 5219.5 5669.8 6177.4 6714.5 7263.5 7810.6 8351.7 8900.7
9441.8 10002.7 10595.1 11236.9 11900.5 12589.7 13356 14203.2 15151.1 16231.4
17449.8 19408.9 21259.3 22622 24338.1 26397.9 28605.8 30011.9 29745.3 26858.1
20781.4 12708.2 4870 1344.9 434.5 98.7 0
4488.9 4648.8 4866 5158.3 5511.8 5896.9 6286 6694.8 7117.4 7544
7974.5 8418.8 8867.1 9341.1 9850.6 10389.7 10982.2 11653.6 12463.3 13387.6
14513.2 16302.5 17659.2 18998.1 20631.3 22596.3 24440.8 25240.7 24405.3 21219.8
15664.6 8719 2514 527.3 175.8 39.5 0
4488.9 4538.2 4660.7 4836.4 5079.3 5342 5628.3 5922.6 6220.8 6538.8
6848.8 7147 7455.1 7761.2 8085.1 8426.7 8786.1 9222.6 9728.1 10383.8
11331.7 12508.7 13310.5 14207.1 15279.5 16448.6 17246.4 16968 15573.7 12959
9358.9 4789 1562.1 466.1 160 37.5 0
4488.9 4439.5 4457.3 4538.2 4670.5 4806.8 4986.5 5164.3 5340 5523.7
5683.6 5827.8 5948.3 6058.9 6135.9 6185.3 6234.6 6268.2 6323.5 6451.9
6759.9 6941.6 6975.2 7042.3 7147 7241.8 6983.1 6163.5 4994.4 3700.9
2516 1425.8 714.9 302.2 146.1 51.3 0
4488.9 4232.1 4080.1 4001.1 3993.2 4024.8 4078.1 4137.3 4178.8 4204.5
4202.5 4153.1 4076.1 3967.5 3823.3 3647.6 3436.3 3217 3015.6 2828
2634.5 2462.6 2318.5 2200 2097.3 1992.6 1862.3 1686.5 1443.6 1117.8
813.6 598.4 414.7 266.6 152.1 43.4 0
4488.9 4040.6 3762.1 3639.7 3610 3635.7 3691 3750.3 3779.9 3772
3730.5 3657.4 3550.8 3418.5 3264.4 3106.5 2942.5 2778.6 2616.7 2438.9
2259.2 2097.3 1978.8 1907.7 1880.1 1884 1880.1 1824.8 1688.5 1461.4
1111.8 766.2 537.2 353.5 175.8 39.5 0
4488.9 3890.5 3554.7 3422.4 3428.4 3503.4 3586.3 3639.7 3643.6 3608.1
3538.9 3440.2 3323.7 3189.4 3047.2 2907 2758.9 2602.9 2442.9 2294.8
2182.2 2085.4 2020.3 1978.8 1943.3 1901.8 1836.6 1769.5 1686.5 1554.2
1352.8 1062.5 697.1 385.1 183.7 39.5 0
4488.9 3746.3 3400.7 3311.8 3367.1 3469.8 3550.8 3590.3 3574.5 3513.3
3418.5 3305.9 3175.6 3047.2 2910.9 2778.6 2687.8 2579.2 2442.9 2334.3
2261.2 2164.4 2012.4 1891.9 1812.9 1735.9 1656.9 1577.9 1506.8 1441.6
1364.6 1240.2 1015.1 778.1 456.2 110.6 0
4488.9 3665.3 3319.7 3270.4 3365.2 3463.9 3544.9 3568.6 3531 3434.3
3317.8 3185.4 3043.3 2916.9 2808.2 2747 2674 2598.9 2525.8 2363.9
2219.7 2105.2 1990.7 1884 1773.4 1676.7 1581.9 1495 1404.1 1299.5
1196.8 1103.9 967.7 835.4 584.6 227.1 0
4488.9 3596.2 3268.4 3262.5 3367.1 3461.9 3533 3540.9 3483.6 3379
3246.7 3100.5 2970.2 2849.7 2768.8 2699.6 2610.8 2490.3 2383.7 2255.3
2156.5 2046 1937.3 1838.6 1755.6 1670.7 1579.9 1487.1 1378.5 1258
1125.7 1009.2 859.1 649.7 430.5 179.7 0
4488.9 3556.7 3242.7 3260.5 3375 3467.9 3531 3519.2 3446.1 3321.7
3167.7 3023.5 2901.1 2808.2 2764.8 2660.1 2498.2 2310.6 2235.5 2172.3
2059.8 1972.9 1897.8 1787.2 1704.3 1639.1 1554.2 1453.5 1333 1200.7
1056.5 993.4 855.1 558.9 406.8 248.8 0
4488.9 3548.8 3226.9 3262.5 3377 3471.8 3529.1 3513.3 3424.4 3284.2
3128.2 2986 2865.5 2808.2 2741.1 2608.8 2371.8 2215.8 2176.3 2099.3
2000.5 1893.9 1793.2 1716.2 1668.8 1627.3 1550.3 1455.5 1340.9 1208.6
1068.4 1103.9 880.8 588.5 448.3 165.9 0
4488.9 3548.8 3224.9 3268.4 3379 3473.8 3527.1 3519.2 3432.3 3286.2
3128.2 2984 2863.5 2810.2 2735.2 2600.9 2354 2217.8 2186.2 2097.3
1994.6 1878.1 1795.1 1692.5 1678.6 1627.3 1548.3 1455.5 1348.8 1206.6
1072.3 1088.1 756.4 608.3 442.4 160 0
